![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Yellow Wrapper 1*1(4 PCS pack)
Grove - Wrapper is a kind of wrapper to fix and protect Grove modules. Since it is designed as a Half-open space, there will be no disruption for using Grove modules.
- 10+: $1.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Wrapper is a kind of wrapper to fix and protect Grove modules. Since it is designed as a Half-open space, there will be no disruption for using Grove modules.
Features
- Build electronic LEGO project: Provide colorful wrappers and enable mutual-connectable as Lego modules.
- High compatibility: Compatible with Lego and Makeblock modules that will make your project adaptable and interesting.
- Easy to Use/Replace: Flex fastener to install and replace Grove modules conveniently.
- Safety: Half-open space, no disruption for using Grove modules. Always keep your project safe.
Description
Grove - Wrapper is a kind of wrapper to fix and protect Grove modules. Since it is designed as a Half-open space, there will be no disruption for using Grove modules. It will save you a lot of work tweaking modules, and you can showcase your projects easily. For example, it will simpler to take pictures for showing your product on the Internet, and it will give a clear and clean scene if you use Grove - Wrapper to demo your project. The most important thing is it can expand Lego bricks, Makeblock, and more, which will add flavor to your work and adapt your project to various environments. The mechanical design of the Grove - Wrapper also makes it easy to assemble and disassemble the modules. The design of Grove - Wrapper also make it easy to assemble and disassemble modules.
Different type of wrapper and corresponding SKU
Product name |
SKU |
Grove - Red Wrapper 1*1(4 PCS pack) | 110070020 |
Grove - Yellow Wrapper 1*1(4 PCS pack) | 110070021 |
Grove - Blue Wrapper 1*1(4 PCS pack) | 110070022 |
Grove - Green Wrapper 1*1(4 PCS pack) | 110070023 |
Grove - Red Wrapper 1*2(4 PCS pack) | 110070024 |
Grove - Yellow Wrapper 1*2(4 PCS pack) | 110070025 |
Grove - Blue Wrapper 1*2(4 PCS pack) | 110070026 |
Grove - Green Wrapper 1*2(4 PCS pack) | 110070027 |
Application
- Expand Lego bricks, Makeblock
- Presentation
- Fix and protect
Specifications
Dimension(big one) |
50 × 25 × 13 mm |
Plane dimension(small one) |
25 ×25 × 13 mm |
Material |
ABS |
Color |
Blue, green, yellow and red for both sizes for wrapper. |
Hardware Overview
Part List
Grove - Yellow Wrapper 1*1 |
4 |
Technical details
Dimensions | 115mm x70mm x15mm |
Weight | G.W 25g |
Battery | Exclude |
Part List
Grove - Yellow Wrapper 1*1 | 4 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | 841454118084 |
EUHSCODE | 3926909705 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
Great for mounting. Great for mounting.