![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Water Atomization Sensor: Ultrasonic atomization
Grove - Water Atomization is a perfect module for you to quickly DIY a humidifier with Arduino. You can also develop more advanced and interesting projects with digital scent technology and any other situations in which atomization is required.
- 10+: $7.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Water Atomization is a perfect module for you to quickly DIY a humidifier with Arduino. You can also develop more advanced and interesting projects with digital scent technology and any other situations in which atomization is required.
Features
- Heated with ultrasound: It has the characteristics of high humidification efficiency, low power consumption
- Easy to prototype: Detachable atomizer is more convenient for prototype development
- Well applied to vast projects: Good stability and high safety
- Easy to build: Easy to build various interesting, smart and fashionable applications
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
Grove - Water Atomization is a perfect module for you to quickly DIY a humidifier with Arduino It has Grove interface which makes it easy to be integrated into plenty of applications in plug and play way. Besides a humidifier, you can develop more advanced and interesting projects with digital scent technology and any other situations in which atomization is required.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Applications
- Humidifier, ultrasonic mist
- Scent emitter in different situations
- For smart-house applications
Specification
Operating voltage |
5.0V(DC) |
ripple(at Max power) | ≤100 mV |
Max power | 2W |
peak output voltage | 65±5V |
Operating frequency | 105±5kHz |
Chip | ETA1617、NE555 |
Dimensions | 140mm x85mm x11.6mm |
Part List
Grove - Water Atomization v1.0 | 1 |
Ultrasonic Transducer | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8509900000 |
USHSCODE | 8543708900 |
UPC | 841454118053 |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewworks well - needs a packaging option so that it can be used effectively in the classroom as a demo unit - leads on the piezo element are quite short and fragile
-
from order viewGreat product!
-
from order viewThis user did not leave any comments.
-
-
Nice