![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
Grove - WS2813 RGB LED Strip Waterproof is an LED strip based on WS2813 with up to 60 LED lights and a length of 1 meter, it can be used to display colorful lighting effects.
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - WS2813 RGB LED Strip Waterproof is an LED strip based on WS2813 with up to 60 LED lights and a length of 1 meter, it can be used to display colorful lighting effects.
Features
- Multi-Components combination: WS2813B LED with 5050 components to display different lighting effects
- Colorful lighting effects: Full-color RGB, 16777216 colors, 256 levels of brightness
- Intelligent Reverse - connection protection: Even if one LED is disabled, the others will not be affected
- Durable and Waterproof: Waterproof grade reaches IP65
- Plug-and-play: Easy to use by Grove compatible interface
Description
Maybe you've seen a lot of LED strips in our bazaar or somewhere else, however, there are no Grove-compatible LED strips. Now, we recommend you Grove - WS2813 RGB LED Light Bar Waterproof Series. This product has significant advantages over other LED strips. Because Grove - WS2813 RGB LED Strip used WS2813 as the LED light, it is more stable and powerful than the previous WS2812. Grove - WS2813 RGB LED Strip Waterproof supports signal break-point continuous transmission, which means, double-signal line cross-transmission. Single-line transmission has a shortcoming, that is, the failure of one of the lights will affect the normal use of the entire light, but the double-signal line cross-transmission can avoid this problem, the cross-transmission of the double signal lines enables the signal to be interrupted at one point, and the other spare signal line can bypass the fault point and transmit the signal to the next pixel point. In this way, the fault can only be caused by a single light not being on, and will not cause other lights to be off. In this way, the LED light bar can be continuously transmitted at breakpoints, which saves the trouble of maintenance, and makes the installer no longer have to worry about the light bar. will be broken.
We hope you enjoy it, just use those LED Strips to decorate your house, color your devices, and light up your way in darkness.
According to the number of LEDs per meter, we have three models in this series. We have three models for this series of products:
- Grove - WS2813 RGB LED Strip Waterproof - 30 LED/m - 1m
- Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
The Resume from Broken Point Functions
As long as no two or more adjacent LEDs are broken, the remaining LEDs will be able to work normally.
Attention
The max. power of this LED strip is 18W, the max. current is 3.6A(All the led turn to white, level 255). We recommend that you use an extra power supply to power this LED strip. For example the max. the current supplied by Arduino UNO VCC is 200mA which is not enough.
Application
- Light Show
- Christmas decoration
- Illumination
- Gaming room
Specification
Dimensions | 1000mm x12mm x4mm |
Weight | G.W 44g |
Battery | Exclude |
Operating Voltage | DC 5V |
Operating Current | 3.6A per meter / 0.06A per LED |
Operating Temperature | -40℃ ~ 70℃ |
Storage Temperature | -50℃ ~ 80℃ |
Max. Power | 18W per meter / 0.3W per LED |
Scanning Frequency | 2KHz/s |
Max. Data Transfer Rate | 800Kbps/s |
Reset Time | >280us (typical = 300us) |
LED Working Life-Span | 50000 Hours |
Part List
Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m | 1 |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405418200 |
EUHSCODE | 9405413910 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |