![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Voltage Divider
SKU
104020000
The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface. Besides, The voltage gain can select by dial switch.They are easy to use.
Features
Extern Voltage Interface and Grove Interface
Easy to use
Can adjust the gain
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x14mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
Grove - Voltage Divider | 1 |
ECCN/HTS
HSCODE | 8504901900 |
USHSCODE | 8525501000 |
UPC | 841454107361 |
EUHSCODE | 8517600000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewIt powers up
-
Great productPerfect for the application, monitoring battery on solar power, fast delivery
FAQ
Show
per page