the AI Hardware Partner
Toggle Nav
Loading...

Grove Vision AI v2 Kit - with optional Raspberry Pi OV5647 Camera Module, Seeed Studio XIAO; Arm Cortex-M55 & Ethos-U55, TensorFlow and PyTorch supported

SKU
E23011220
Rating:
100 % of 100

It is an MCU-based vision AI module powered by Himax WiseEye2, featuring Arm Cortex-M55 & Ethos-U55. TensorFlow and PyTorch frameworks are supported. Compatible with Arduino IDE and no code model deployment and immediate visualization of inference results with SenseCraft AI.

$23.89

-
+
    Also Add: $0.00
    Grove Vision AI V2
    getSelectionTitlePrice($_selections[0]) ?>
    Raspberry Pi OV5647 Camera Module
    Seeed Studio XIAO

    PRODUCT DETAILS

    Note

    Kindly take note that if you'd like to purchase Grove Vision AI Module V2 separately, please head to this page.      

    Features

    • Powerful AI Processing Capabilities: Utilizes WiseEye2 HX6538 processor with a dual-core Arm Cortex-M55 and integrated Arm Ethos-U55 neural network unit.
    • Versatile AI Model Support: Easily deploy off-the-shelf or your custom AI models from SenseCraft AI, including Mobilenet V1, V2, Efficientnet-lite, Yolo v5 & v8. TensorFlow and PyTorch frameworks are supported.
    • Rich Peripheral Devices: Includes PDM microphone, SD card slot, Type-C, Grove interface, and other peripherals.
    • High Compatibility: Compatible with XIAO series, Arduino, Raspberry Pi, ESP dev board, easy for further development
    • Fully Open Source: All codes, design files, and schematics available for modification and use.

    Description

    What are the cores?

    The Grove - Vision AI V2 is a highly efficient MCU-based smart vision module driven by the Himax WiseEye2 HX6538 processor, featuring a dual-core Arm Cortex-M55 and integrated Arm Ethos-U55 neural network component. It integrates Arm Helium technology, which is finely optimized for vector data processiong, enables a significant uplift in DSP and ML capabilities without compromising on power consumption, which is ideal for battery-powered applications

     

    How's the performance of Grove Vision AI V2?

    To have a quick evaluation of this board's performance, we compared it to Seeed's other MCU-based vision AI boards - Grove Vision AI Module, XIAO ESP32S3 Sense - in four areas:

    1. Power consumption: This metric indicates whether the board can be used in battery-powered products.

    2. Inference time: This metric indicates the processing speed of the MCU and how much latency is involved.

    3. Frame rate: This metric evaluates whether the product can capture instant changes, patterns, and movements.

    4. Ease of use: We assessed whether this product is user-friendly for vision AI novices and can quickly run mainstream models on the market.

     

     (Image Credits: Mengdu)

    Based on the evaluation results, the Grove Vision AI V2 boasts an impressive inference time of just 33 milliseconds, a fast frame rate of 30.30 FPS, and efficient power consumption at only 0.35 watts. These results clearly demonstrate that the Grove Vision AI V2 is a premium choice for high-performance vision processing.

     

    What's on the board?

    Grove Vision AI V2 is now compatible with all Pi cameras through a standard CSI interface. 

    Grove Vision AI V2 is not only designed for vision applications but also features an onboard PDM microphone for sound applications. It comes with a SD card slot allows for convenient storage of images, videos, and identification results using an SD card.

    With various interfaces like IIC, UART, SPI, and Type-C, this board has expansive capabilities and can be easily connected to popular products such as Seeed Studio XIAO, Grove, Raspberry Pi, beagleboard and ESP-based products for further development. For instance, integrating Grove Vision AI V2 with XIAO can effortlessly access the interface and data of Grove Vision AI V2 through Arduino, Micropython, CircuitPython, and PlatformIO, and conveniently connect to the cloud or dedicated servers like Home Assistance.

     

     

    How to use it?

    SenseCraft AI is a platform that enables easy AI model training and deployment with no-code/low-code. It supports Seeed products natively, ensuring complete adaptability of the trained models to Seeed products. Moreover, deploying models through this platform offers immediate visualization of identification results on the website, enabling prompt assessment of model performance.

    Ideal for tinyML applications, adding vision AI to your smart sensor with Grove Vision AI V2 is made easy with the SenseCraft AI. Effortlessly deploy off-the-shelf or custom AI models by connecting the device, selecting a model, and viewing identification results.

     

    Hardware Overview 

    Specification of different OV5647 Camera Modules

     

    Parameters

     

    OV5647- 62 FOV Camera module

     

    OV5647-67 FOV IR Camera module

     

    OV5647-160 FOV IR Camera module

     

    Still resolution

     

    5 Megapixels

     

    5 Megapixels

     

    5 Megapixels

     

    FOV

     

    62

     

    67

     

    160

     

    Video modes

     

    1080p@30fps

    720p@60fps

     

    1080p@30fps

    720p@60fps

     

    1080p@30fps

    720p@60fps

     

    Sensor

     

    OV5647

     

    OV5647

     

    OV 5647

     

    Sensor Resolution

     

    2592 × 1944 pixels

     

    2592 × 1944 pixels

     

    2592 x 1944 pixels

     

    Pixel Size

     

    1.4 µm x 1.4 µm

     

    1.4 µm x 1.4 µm

     

    1.4 µm x 1.4 µm

     

    Focal Length

     

    3.4 mm (adjustable)

     

    3.6 mm (adjustable)

     

    3.15 mm (adjustable)

     

    Focal Ratio (F-Stop)

     

    2.8

     

    2.0

     

    2.35

     

    Power Supply

     

    3.3 V (Pin 15)

     

    3.3 V (Pin 15)

     

    3.3 V (Pin 15)

     

    Hardware Support

     

    Raspberry Pi 3B / 3B+ / 4

     

    Raspberry Pi 3B / 3B+ / 4

     

    Raspberry Pi 3B / 3B+ / 4

     

    Operating Temp

     

    -20°C to 70°C

     

    -20°C to 70°C

     

    -20°C to 70°C

     

    CMOS Size

     

    1/4 inch

     

    1/4 inch

     

    1/4 inch

     

    Size

     

    25 x 23 x 9mm

     

    38 x 38 x 18.4mm

    (excluding lens)

     

    25mm × 24mm ×18±0.5mm

     

    Specification

    Microcontroller 

    Himax WiseEye2 HX6538 processor featuring a dual-core Arm Cortex-M55 and integrated Arm Ethos-U55

    Onboard Peripherals

    PDM Microphone,  SD Card Slot

    Rich Interfaces 

    CSI, IIC, UART, SPI, and Type-C

    Input Voltage

    5V

    Power Supply

    dual 7-pin connector & Type-C

    Rate

    115200

    I2C Interface

    Seeed Studio XIAO & Arduino

    Downloading & Firmware Burn Interface

    Type-C

    Frequency(ARM Cortex-M55 Processor(Big))

    Up to 400MHz

    Frequency(ARM Cortex-M55 Processor(Little))

    Up to 150MHz

    Frequency(ARM Ethos-U55 microNPU

    Up to 400MHz

    Memory Card Interface

    Up to 1x SD and SDIO host, support DS mode, up to 25MHz

    Internal System Memory

    ● Configurable system memory, up to 2432KB

    ● 64KB boot ROM

    Applications

    • Industrial automation: quality inspection, predictive maintenance, voice control, etc.
    • Smart city: equipment monitoring, energy management, etc.
    • Transportation: status monitoring, location tracking, etc.
    • Intelligent agriculture: environmental monitoring, etc.
    • Mobile IoT devices: wearable devices, handheld devices, etc.

     

    Join the Vision Revolution: Subscribe to our Newsletter for Exclusive Updates! 

     

    Scan the QR code or click here!

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account
    1. Documentation
      100%
      Product Quality
      100%
      from order view

      it works ok
      By
    2. Documentation
      100%
      Product Quality
      100%
      from order view
      not applicaple
      By
    3. Documentation
      100%
      Product Quality
      100%
      from order view
      have good documents and great product quality
      By
    4. Documentation
      100%
      Product Quality
      100%
      from order view
      nice board good price
      By
    5. Documentation
      100%
      Product Quality
      100%
      from order view
      Arrived on time. Not tested yet.
      By

    FAQ

    5 Item(s)

    Show per page