![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Vibration Sensor (SW-420)
The Grove - Vibration Sensor (SW-420) is a high sensitivity non-directional vibration sensor. It is a perfect module for vibration or tilt sensor.
- 10+: $3.30
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Vibration Sensor (SW-420) is a high sensitivity non-directional vibration sensor. It is a perfect module for vibration or tilt sensor.
Features
- High sensitivity: With the support of SW-420, it can effectively detect all kinds of vibration.
- Excellent endurance: It can be waterproof and pressure resistant, no need to worry about the sensor easily damaged.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - Vibration Sensor (SW-420) is a high sensitivity non-directional vibration sensor. When the module is stable, the circuit is turned on and the output is high. When the movement or vibration occurs, the circuit will be briefly disconnected and output low. At the same time, you can also adjust the sensitivity according to your own needs.
All in all, this is a perfect module for vibration or tilt sensor.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Car, bicycle, motorcycle burglar alarm
- Game control
- Vibration detection
Specifications
Dimensions |
40mm x20mm x7mm |
Weight |
G.W 4.3g |
Battery |
Exclude |
Operating Voltage |
3.3V / 5V |
Interface |
Digital |
Package size |
140mm x85mm x10mm |
Gross Weight |
10g |
Hardware Overview
Part List
Grove - Vibration Sensor (SW-420) |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121091 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWell made and clear documentation
-
from order viewThis user did not leave any comments.
-
from order viewExcellent product and documentation easy to use