![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Variable Color LED
SKU
104020001
This product consists of one 8mm RGB LED. It operates at 5V DC. When SIG pin is logic LOW, the RGB LED will show.
- 10+: $3.51
YOU MAY LIKE THIS
PRODUCT DETAILS
This product will EOL soon, please consider the Grove - Variable Color LED V1.1 as alternative choice. Thank you!
This product consists of one 8mm RGB LED. It operates at 5V DC. When SIG pin is logic LOW, the RGB LED will show. Perfect for use on Seeeduino digital outputs, or also can be controlled using pulse-width modulation. And uses three adjustable resistor to change the color of the RGB LED.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x19mm |
Weight | G.W 7g |
Battery | Exclude |
Part List
Grove - Variable Color LED | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8531909000 |
UPC | 841454107385 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
Great indicator LED They work as expected
FAQ
Show
per page