the AI Hardware Partner
Toggle Nav
Loading...

Grove - VOC and eCO2 Gas Sensor - SGP30 - multi-pixel gas sensor with low power consumption, ideal for Air Purifier System, Smart Ventilation System

SKU
101020512
Rating:
100 % of 100

The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor. Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which makes it a perfect choice for indoor air quality detection using Arduino or Raspberry Pi.

$17.50
In stock
  • 10+: $12.20
-
+

PRODUCT DETAILS

The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor. Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which makes it a perfect choice for indoor air quality detection using Arduino or Raspberry Pi.

Features

  • Outstanding stability: Dual-channel NDIR technology to detect carbon dioxide concentration
  • High-performance gas sensor: Sensirion SGP30, a multi-pixel gas sensor for indoor air quality applications
  • Low power consumption: : Supports 48 mA at 1.8V which enables excellent long-term stability
  • High measurement accuracy: Using dynamic baseline compensation algorithm and on-chip calibration parameters
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.

Description

The Sensirion SGP30 is a digital multi-pixel gas sensor that can easily integrate with air purifiers, demand-controlled ventilation, and other IoT applications. Powered by Sensirion’s CMOSens®technology, it integrates a complete sensor system on a single chip featuring a digital I2C interface, a temperature-controlled micro hotplate, and two preprocessed indoor air quality signals. As the first metal-oxide gas sensor featuring multiple sensing elements on one chip, the SGP30 provides more detailed information about air quality.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Indoor air quality monitoring
  • Air purifier
  • Demand-controlled ventilation
  • New house air condition monitor

Tip

We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the sensor that best suits your needs.

Hardware Overview

Specifications

Dimensions 135mm x 85mm x 10mm
Weight G.W 9g
Battery Exclude
Working Voltage 3.3V/5V
Output range TVOC:0 ppb to 60000ppb / CO₂eq:400 ppm to 60'000 ppm
Sampling rate 1HZ
IIC address 0X58

Part List

Grove - VOC and eCO2 Gas Sensor (SGP30) 1
Grove cable 1

ECCN/HTS

HSCODE 9027900000
USHSCODE 9026104000
UPC 841454120834
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Item arrived as expected
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Works according to instructions.
    Data sheet and documentation clear.
    Easy to use and good manufacturing quality.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    easy to install in ESP32 on Home Assistant
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Awesome product I used for my home-made weather station. Works well and pretty reliable (in this price segment).
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    Great product and excellent good documentation
    By

FAQ

Items 1 to 5 of 6 total

Page
Show per page