Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack)
The BeagleBone® series are one of the most famous open source development board in the world
- 10+: $5.77
YOU MAY LIKE THIS
PRODUCT DETAILS
The BeagleBone® series are one of the most famous open source development board in the world. Previously we have developed the Grove cape for BeagleBone® Series, it makes most BeagleBone® board reachable to the great Grove system which includes more than 150+ different kind of modules such as sensors, displays, actuactors etc. However the BeagleBone® Blue has very different layout from most of the other BeagleBone® board, which makes it not possible using the Grove cape to connect Grove modules. That's why we make this cable - Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack).
It is a conversion cable specially make for using Grove with BeagleBone® Blue via GPIO and ADC, on one side is the Grove Universal 4 Pin connector, on the other side is BeagleBone® Blue 6 pin JST/SH connector. We also provide Grove Universal 4 Pin to BeagleBone® Blue 4 pin Conversion Cable, please clcik here to buy.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
Part List
Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack) | 10 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454120599 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |