![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Universal 4 Pin Buckled 5cm Cable (5 PCs Pack)
SKU
110990036
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping
- 10+: $1.04
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Grove compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.
The 5cm short cable could be especially used in those space tight applications, like the Wireless Sensor Node - Solar Kit.
More information about how to choose a cable, please refer to Grove-Cables.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin Buckled 5cm Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107422 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewvery useful
-
from order viewA good product that provides durable connections
-
from order viewgot a lot of cables. very happy.
-
from order viewCable for using with grove sensors.
-
from order viewNice cables suitable for all Grove sensors. For connection with any microcontroller.