the AI Hardware Partner
Toggle Nav
Loading...

Grove - Universal 4 Pin Buckled 50cm Cable (5 PCs Pack)

SKU
110990038
High quality copper wires Concise 4 pin buckled design Wearproof wires Easy to use Grove connectors with latch Compatible with any other Grove modules
$3.50
In stock
  • 10+: $2.45
-
+

PRODUCT DETAILS

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 500mm x9.6mm x4mm
Weight G.W 45g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 50cm Cable 5

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454107439
EUHSCODE 8544119000
COO CHINA

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    The best option to build any project faster!
    By Mauricio Tamayo
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    great for extending cables but still having the used "grove" colors and connectors
    By Tobias Reich
  3. Product Quality
    100%
    Documentation
    80%
    from order view
    Easy to use
    By Anonymous
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    It's fine.
    By Christopher Gross
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    Worked great
    By Anonymous

FAQ

Items 1 to 5 of 20 total

Page
Show per page