Grove - Universal 4 Pin Buckled 40cm Cable (5 PCs Pack)
SKU
110990064
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping
- 10+: $3.32
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.
More information about how to choose a cable, please refer to this manual.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 38g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107446 |
EUHSCODE | 8544119000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood quality
-
from order viewThis user did not leave any comments
-
-
-