the AI Hardware Partner
Toggle Nav
Loading...

Grove - Universal 4 Pin Buckled 30cm Cable (5 PCs Pack)

SKU
110990040
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping
$2.50
Out of stock
  • 10+: $1.72

PRODUCT DETAILS

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Grove modules to the Basic Shield or to other Grove compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of he product.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 29g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 30cm Cable 5

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454107453
EUHSCODE 8544119000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    cable set which fits the Grove plugs. works fine
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    no comment
    By
  3. Product Quality
    100%
    Documentation
    60%
    from order view
    a cable to use with diy
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments
    By

FAQ

Items 1 to 5 of 17 total

Page
Show per page