![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Universal 4 Pin Buckled 30cm Cable (5 PCs Pack)
- 10+: $1.72
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Grove modules to the Basic Shield or to other Grove compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of he product.
More information about how to choose a cable, please refer to this manual.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 29g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin Buckled 30cm Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107453 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewcable set which fits the Grove plugs. works fine
-
from order viewno comment
-
from order viewa cable to use with diy
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments