![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Universal 4 Pin Buckled 20cm Cable (5 PCs pack)
- 10+: $1.36
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm, 20cm, 30cm, 40cm and 50cm cables for different applications.
The 20cm cable is in default included in the Grove - Starter Bundle.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of he product.
Documents
Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 21g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin Buckled 20cm Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107460 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewProduct is as decribed, but doesn't plug into WIO terminals.
-
from order viewConnects it All up nice and smart like, No frayed ends or flying leads. Here it's connecting the GPS module up to the Expansion Board.
-
from order viewHigh quality Grove jumpers. Work great for daisy chaining modules to the Grove I/O shield.
-
from order viewtoujours aussi rapide , très bien emballé, (boite en carton, papier bulle, puis sachet fermé) .. produits très bien manufacturés .. Superbe, comme à l'habitude et expédition rapide
-
from order viewA good product that provides durable connections