Grove - Universal 4 Pin Buckled 20cm Cable (5 PCs pack)
- 10+: $1.36
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm, 20cm, 30cm, 40cm and 50cm cables for different applications.
The 20cm cable is in default included in the Grove - Starter Bundle.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of he product.
Documents
Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 21g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin Buckled 20cm Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107460 |
EUHSCODE | 8544119000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood manufacturing quality.
-
from order viewGood manufacturing quality.
-
from order viewConvenient and easy to use.
-
from order viewvery useful
-
from order viewNo issues, came as expected, neatly packaged