![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Universal 4 Pin 20cm Unbuckled Cable (5 PCs Pack)
SKU
110990031
Compared with the Electronic Brick system, the Grove System uses only 1 type of cable, (the Electronic Brick system uses 4)
- 10+: $2.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Compared with the Electronic Brick system, the Grove System uses only 1 type of cable, (the Electronic Brick system uses 4). These cables are compatible with all modules included in the Grove system.
5 cables are included in this pack.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
More information about how to choose a cable, please refer to this manual.
Technical details
Dimensions | 200mm x9.6mm x4mm |
Weight | G.W 21g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin 20cm Unbuckled Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107477 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgood quality
-
from order viewThis user did not leave any comments.
-
from order viewI have bought this product , I recommend it, it's compatible with Wio LTE US Version v1.3
-
from order viewThe quick & easy connect for Seeed produce make projects so easy,
-
from order viewThis user did not leave any comments.