![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Ultrasonic Distance Sensor
The Grove - Ultrasonic Distance Sensor is an ultrasonic transducer that utilizes ultrasonic waves to measure distance. It can measure from 3cm to 350cm with an accuracy of up to 2mm. It is a perfect ultrasonic module for distance measurement, proximity sensors, and ultrasonic detectors.
- 10+: $2.76
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Ultrasonic Distance Sensor is an ultrasonic transducer that utilizes ultrasonic waves to measure distance. It can measure from 3cm to 350cm with an accuracy of up to 2mm. It is a perfect ultrasonic module for distance measurement, proximity sensors, and ultrasonic detectors.
Features
- Wide range of voltage support: in the range of 3.2V~5.2V, compatible with 3.3V / 5V, and can be directly connected to the Raspberry Pi I/O
- Save I/O resources: only need 3 pins, transmit and receive signals occupy one I/O pin through time division multiplexing
- Wide measurement range: 3cm ~ 350cm
-
Easy to use: compatible with Grove port, just plug-and-play
- Full documents and libraries provided for Arduino, Python, and Codecraft
Description
How does the ultrasonic distance sensor work?
Here is a simple example of how an ultrasonic sensor works to measure distance:
- Firstly, the transmitter (trig pin) sends a sound wave
- The object picks the wave up, reflecting it back to the sensor.
- The receiver (echo pin) picks it up
Applications
- Distance measurement
- Ultrasonic detector
- Proximity alarm
- Smart car
Demo
We updated the support and example code to help you plug and play the ultrasonic distance sensor with Wio Terminal.
Hardware Overview
Technical details
Dimensions | 50mm x25mm x16mm |
Weight | G.W 17g |
Battery | Exclude |
Measuring range | 3cm - 350cm |
Operating voltage | DC 3.2~5.2V |
Operating current | 8mA |
Ultrasonic frequency | 40kHz |
Connector | Grove x1 |
Output | PWM |
Part List
Grove - Ultrasonic Ranger | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454107484 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewEasy to install
-
from order viewBetter than the original sensor
-
from order viewworks well
-
from order viewYes, but it should definitely show that you need a grove module right on the top.
-
from order viewYes it says on tin.