![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - GUVA-S12D UV Sensor
The Grove – UV Sensor is used for detecting the intensity of incident ultraviolet(UV) radiation. It is based on the sensor GUVA-S12D which has a wide spectral range of 240~370nm.
- 10+: $7.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove – UV Sensor is used for detecting the intensity of incident ultraviolet(UV) radiation which is based on the sensor GUVA-S12D which has a wide spectral range of 200nm-400nm. It's used in many different applications, including pharmaceuticals, automobiles, and robotics.
Features
- Excellent stability: The sensor works perfectly in extremely cold(-30℃) and hot temperatures(85℃) .
- Outstanding sensitivity: Faster and more accurate reading of the results obtained by the sensor.
- Wide response range: With the support of the sensor (GUVA-S12D), it have a wide spectral range of 240~370nm.
- Low power consumption: 3.3/5V supply, suitable for many microcontrollers and SBCs.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove – UV Sensor is used for detecting the intensity of incident ultraviolet(UV) radiation. This form of electromagnetic radiation has shorter wavelengths than visible radiation. The Grove - UV Sensor is based on the sensor GUVA-S12D which has a wide spectral range of 240~370nm. You can also use it to measure the UV Index which provides a scale to determine how intense the sun's UV is and therefore what kind of protective measures should be taken. For example, it will give your suggestion if it is a good idea to beach today.
The UV Index scale is published by the EPA and intended to give guidance to people on sun exposure and what protective measures to take to minimize damage from the sun.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Pharmaceuticals
- Automobiles
- Robotics
- Printing industry for solvent handling and dyeing processes
- Chemical industry for the production, storage, and transportation of chemicals as well
Specification
Dimensions |
20mm x20mm x15mm |
Weight |
G.W 8g |
Battery |
Exclude |
Operating Voltage |
3.0~5.1V |
Current |
0.31mA |
Response wavelength |
240~370nm |
Working Temperature |
-30~85℃ |
Part List
Grove - UV Sensor |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9031808070 |
UPC | 841454107392 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
- Grove - UV Sensor v1.1 PCB and schematics(current version) in Eagle format
- Grove - UV Sensor v1.1 PCB(current version) in PDF format
- Grove - UV Sensor v1.1 schematics(current version) in PDF format
- Grove - UV Sensor v1.1 Sensor Datasheets(current version)
- US EPA Suggestions About UV Radiation
- Grove - UV Sensor v1.0 schematics and datasheets(older version)
SHARED BY USERS
REVIEWS
-
It works. Hassle free installation.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2