![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Triple Color E-Ink Display 2.13''
SKU
104020130
- 10+: $17.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Triple Color E-Ink Display 2.13'' is a screen that can still be displayed after power off, we call it E-Paper(electronic paper) or E-Ink. The display is a TFT active matrix electrophoretic display, with interface and a reference system design.The 2.13 inch active area contains 212x104 pixels, and has 1-bit white/black and 1-bit red full display capabilities.
Due to the advantages like ultra low power consumption, wide viewing angle, clear display without electricity, it is an ideal choice for applications such as shelf label, industrial instrument, and so on.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Attention
Frequent continuous refresh will cause irreparable damage to E-Ink. It is recommended that the refresh interval be greater than 180s.
If you are interested, you can click on the image below to view the different sizes of Arduino E-Ink or Raspberry Pi E-Ink.
Feature
- High contrast
- High reflectance
- Ultra wide viewing angle
- Ultra low power consumption
- On-chip display RAM
Pinout
We have also prepared another 1.54 inch, 152x152 e-paper for you.
Please check the Grove - Triple Color E-Ink Display1.54''
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review