![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Toy Kit
SKU
KIT23234P
Grove Toy Kit provides an easy way for you to hack and upgrade toys to fit with your own personality
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Toy Kit provides an easy way for you to hack and upgrade toys to fit with your own personality. It boosts regular toys with many cool functions like sense of human motion, listening ability, movement detection, OLED display, and more. Thanks for the players of Toy hacking contest, there’re six awesome projects listed below that shows you what you can do with the Grove Toy Kit.
Grove Toy Kit includes:
1 x Grove - Base Shield
1 x Grove - OLED Display 128*64
1 x Grove - Sound Sensor
1 x Grove - Chainable RGB LED
1 x Grove - Buzzer
1 x Grove - PIR Motion Sensor
1 x Grove - I2C 3-axis Accelerometer
10 x Grove - Universal 4 pin Cable
5 x Grove - X2 Servo cable
2 x Super strong metal core Servo MG-995
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 350g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review