![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Tilt Switch
The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch.
- 10+: $2.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch.
Features
- Excellent lifespan: Above 100,000 cycles, no more worrying about sensors easily damaged by repeated use.
- Extremely durable: Airtight, waterproof and dustproof, use with confidence and boldness.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove-Tilt Switch is the equivalent of a button, base on SW-200D, which is a two balls type single direction tilt sensitive trigger switch. It is used as a digital input. Inside the tilt switch is a pair of balls that make contact with the pins when the case is upright. Tilt the case over and the balls don't touch, thus not making a connection. It is wired to the SIG line, NC is not used on this Grove.
How does the SW-200D work?
When the products tilt to the conductive terminal (silver-feet pin end A) and the tilt angle more than 10degree, it will be a opened circuit ”OFF-stated” . When the products of horizontal placed tilt change, the trigger terminal (gold-feet pin end C) is below the horizontal tilt angle and more than 10degree, It will be a closed circuit “ON-stated”.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Automotive devices
- Home electrical devices
- automatic power-off function for household appliances
- Air warm blower fall prevention protect switches
- Communication devices
- Toys
Specifications
Dimensions |
130mm x90mm x10mm |
Weight |
G.W 9g |
Battery |
Exclude |
Input Voltage |
3V to 5.25V |
Connecting Angle |
10° ~170° |
Disconnect angle |
190° ~350° |
Electrical Life |
100,000 Cycle |
Part List
Grove - Tilt Switch |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454107507 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-