![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Thumb Joystick
Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers.
- 10+: $4.15
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers.
Features
- Analog Output: Its output values are restricted to a smaller range (i.e. 200~800) and maximal value will be got when the button is pushed.
- Support wide voltage: 5V/3.3V Compatible.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS5 (PlayStation 5) controllers. The X and Y axes are two ~10k potentiometers which control 2D movement by generating analog signals. The joystick also has a push button that could be used for special applications. When the module is in working mode, it will output two analog values, representing two directions. Compared to a normal joystick, its output values are restricted to a smaller range (i.e. 200~800), only when being pressed that the X value will be set to 1023 and the MCU can detect the action of pressing.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Music console
- Game controller
- Remote controller for drones and carts
Specifications
Weight |
G.W 17g |
Battery |
Exclude |
Working Voltage |
5V |
Output Analog Value (X coordinate) |
206 to 798 |
Output Analog Value (Y coordinate) |
203 to 797 |
Part List
Grove - Thumb Joystick |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9504509900 |
USHSCODE | 8515800080 |
UPC | 841454107514 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewSimply Excellent !!!
-
from order viewDocumentation and quality are excellent!
-
Well packaged with description.
-
Excellent Seller and Product !!! THANKS !!! ++++++++++++