the AI Hardware Partner
Toggle Nav
Loading...

Grove - Single-Point Infrared Thermometer - MLX90614 DCI with 5° FOV

SKU
101020894
Rating:
100 % of 100

This Infrared Thermometer module is equipped with a single-point medical-grade infrared temperature sensor (MLX90614), which can detect the temperature of objects with an accuracy of ±0.2°C in the body temperature range. At room temperature, the surface temperature of the measured object can reach an accuracy of ±0.5°C in a wide range. The module can use the I2C protocol to obtain data from the camera. The field of view (FOV) of this sensor is 5°, the temperature measurement range is -70°C~380°C, and the working temperature is that the sensor's Ta value is between -40°~85°.

$39.00
Out of stock
  • 10+: $35.00

PRODUCT DETAILS

Features

  • Single-point medical-grade infrared temperature sensor (MLX90614)
  • Wide temperature measurement range (-70℃~380℃)
  • Narrow field-of-view (5°) for accurate measurements
  • I2C Grove interface for easy communication with an MCU

Description

This Infrared Thermometer module is equipped with a single-point medical-grade infrared temperature sensor (MLX90614), which can detect the temperature of objects with an accuracy of ±0.2°C in the body temperature range. At room temperature, the surface temperature of the measured object can reach an accuracy of ±0.5°C in a wide range. The module can use the I2C protocol to obtain data from the camera. The field of view (FOV) of this sensor is 5°, the temperature measurement range is -70°C~380°C, and the working temperature is that the sensor's Ta value is between -40°~85°.

Specifications

SpecificationDetails
FOV
Measurement accuracy ±0.2°C
Measuring range -70°C~380°C(object temperature)
Senser operating temperature Ta is between -40°~85°
Refresh Rate 0.5Hz ~ 64Hz
Interface I2C
Voltage 3.3V-5V
Current ~18mA

Part List

1 x Grove - Thermal Imaging Camera - MLX90614 DCI IR Array with 5° FOV

ECCN/HTS

HSCODE 9031900090
USHSCODE 9018200080
UPC
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Works like a charm, and is genuine. What more can you ask for
    By

FAQ

1 Item

Show per page