![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Single-Point Infrared Thermometer - MLX90614 DCC with 35° FOV
The infrared thermomometer module has a single-point medical-grade infrared temperature sensor (MLX90641), which can detect the temperature of objects with an accuracy of ±0.2°C in the body temperature range. At room temperature, the surface temperature of the measured object can reach an accuracy of ±0.5°C in a wide range. The module can use the I2C protocol to obtain data from the camera. The field of view (FOV) of this sensor is 35°, the temperature measurement range is -70°C~380°C, and the working temperature is that the sensor's Ta value is between -40°~85°.
- 10+: $18.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Single-point medical-grade infrared temperature sensor (MLX90614)
- Wide temperature measurement range (-70℃~380℃)
- I2C Grove interface for easy communication with an MCU
Description
This infrared thermometer module has a single-point medical-grade infrared temperature sensor (MLX90641), which can detect the temperature of objects with an accuracy of ±0.2°C in the body temperature range. At room temperature, the surface temperature of the measured object can reach an accuracy of ±0.5°C in a wide range. The module can use the I2C protocol to obtain data from the camera. The field of view (FOV) of this sensor is 35°, the temperature measurement range is -70°C~380°C, and the working temperature is that the sensor's Ta value is between -40°~85°.
Specifications
Specification | Details |
---|---|
FOV | 35° |
Measurement accuracy | ±0.2°C(body temperature range) / ±0.5°C |
Measuring range | -70°C~380°C(object temperature) |
Senser operating temperature | Ta is between -40°~85° |
Refresh Rate | 0.5Hz ~ 64Hz |
Interface | I2C |
Voltage | 3.3V-5V |
Current | ~18mA |
Part List
1 x Grove - Single-Point Infrared Thermometer - MLX90614 DCC with 35° FOV
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9018200080 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWorks like a charm, and is genuine. What more can you ask for
-
from order viewThis user did not leave any comments.