![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Temperature Sensor
Grove - Temperature Sensor measure ambient temperature through a thermistor NCP18WF104F03RC which features high stability and high accuracy.
- 10+: $1.89
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove Temperature Sensor measures ambient temperature through a thermistor NCP18WF104F03RC which features high stability and high accuracy.
Features
- Excellent environmental stability: With the support of NCP18WF104F03RC, Grove - Temperature Sensor's operating range is -40 to 125°C
- High-accuracy environmental detection: The accurate range of temperature detection is ± 1.5°C.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Temperature Sensor is using a thermistor NCP18WF104F03RC to measure ambient temperature. The resistance of the thermistor changes based on ambient temperature. Grove - Temperature Sensor has excellent environmental stability and long-term aging stability. And it has High accuracy in resistance and B- Constant. Grove - Temperature Sensor's operating range is -40 to 125°C, with an accuracy of 1.5°C. Since Grove - Temperature Sensor is equipped with a Grove port, it will be easy to connect to the Arduino UNO or Seeedduino board. All you need just plug-and-play by using the grove port with the Grove base.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Home automation and control
- IoT device
- Industrial control
- Weather monitoring
- Heating/cooling systems
Specifications
Dimensions |
24mm x20mm x9.8mm |
Weight |
G.W 8g |
Battery |
Exclude |
Operating voltage |
3.3~5V |
Thermistor Zero power resistance |
100 KΩ |
Resistance Tolerance |
±1% |
Thermistor |
NCP18WF104F03RC (NTC) |
Nominal B-Constant |
4250 ~ 4299K |
Operating temperature range |
-40°C to 125°C |
Accuracy |
± 1.5°C
|
Part List
Grove - Temperature Sensor |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454107545 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
Great Parts Works as expected.
-
temp sensor works well
FAQ
- Page Previous
- Page 1
- You're currently reading page 2