![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Temperature & Humidity Sensor V2.0 (DHT20) / Upgraded DHT11/ I2C Port
The new Grove - Temperature & Humidity Sensor is based on the DHT20 sensor. The DHT20 is an upgraded version of the DHT11, compared with the previous version, the temperature and humidity measurement accuracy are higher, and the measurement range is larger. It features I2C output which means easier to use.
YOU MAY LIKE THIS
PRODUCT DETAILS
The new Grove - Temperature & Humidity Sensor is based on the DHT20 sensor. The DHT20 is an upgraded version of the DHT11, compared with the previous version, the temperature and humidity measurement accuracy are higher, and the measurement range is larger. It features I2C output which means easier to use.
Features
- High Accuracy:
- Temperature Accuracy:± 0.5 ℃
- Humidity Accuracy:± 3 % RH ( 25 ℃ )
- Wide measurement ranges:
- Measuring Range (Humidity):0 ~ 100% RH
- Measuring Range (Temperature):-40 ~ + 80 ℃
- Better compatibility:
- Digital output
- I²C interface
- Fully calibrated
- Excellent long-term stability
- Quick response and anti-interference capability
- Wide voltage support 2.5-5.5V DC
Description
Grove - DHT20 Temperature & Humidity Sensor is the newly released version, an upgraded version of the DHT11. It’s a high quality, low-cost digital temperature, and humidity sensor. DHT20 features a brand-new ASIC dedicated chip, an improved MEMS semiconductor capacitive humidity module, and a standard on-chip temperature element. Besides its performance, the efficiency of DHT20 has also improved over the previous generation, making it more cost-effective. Following the miniaturization and changes, the DHT20 is proven to be more robust in harsher conditions! DHT20 is also more versatile with its I2C signal which supports multiple masters!
With the wider and more precise range of measurement, the DHT20 will be more than suitable for various IoT uses, especially for cases such as precision farming and quality control! Each DHT20 sensor is factory calibrated and tested to ensure that it maintains its stable performance in the long-term for the years to come.
With its rigidity, reliability, and performance, the DHT20 is very suitable for HVAC, automobiles, data loggers, weather stations, home appliances, and even medical uses and other related temperature and humidity detection and controlled areas.
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.
Applications
- HVAC
- Dehumidifier
- Testing and Inspection
- Equipment
- Consumer Goods
- Automobile
- Automatic Control
- Data Recorder
- Weather Station
- Home Appliance
- Humidity Control
- Medical Treatment
- and other related temperature and humidity detection control project
Upgrade to Industrial Solutions
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Comparison between DHT22, DHT20 and DHT11
DHT22 | DHT20 | DHT11 | |
---|---|---|---|
Supply Voltage | DC: 3.0 - 6.0V | DC: 2.0 – 5.5V | DC: 3.3 – 5.5V |
Measuring Range (Temperature) | -40 ~ + 80 ℃ | -40 ~ + 80 ℃ | -20 ~ + 60 ℃ |
Measuring Range (Humidity) | 0 ~ 100% RH | 0 ~ 100% RH | 5 ~ 95% RH |
Temperature Accuracy | ± 0.5 ℃ | ± 0.5 ℃ | ± 1 ℃ |
Humidity Accuracy | ± 2 % RH ( 25 ℃ ) | ± 3 % RH ( 25 ℃ ) | ± 5 % RH ( 25 ℃ ) |
Output Signal | I2C signal | I2C signal | 1-Wire |
Specification
Input Voltage | 2.0 – 5.5V |
---|---|
Measuring Humidity Range | 0 ~ 100% RH |
Measuring Temperature Range | -40 ~ + 80 ℃ |
Humidity Accuracy | ± 3 % RH ( 25 ℃ ) |
Temperature Accuracy | ± 0.5 ℃ |
Output Signal | I2C signal |
part list
Grove - Temperature & Humidity Sensor | 1 |
---|---|
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood measurement accuracy
-
from order viewWorks as expected
-
from order viewGood quality product and packaging
-
from order viewgood product
-
from order viewThis is an excellent sensor.
Because it's from the grove series, the connection is just plug-and-play. It's awesome for newbies.
The documentation is good, with examples for Arduino C and Micropython.
Although not documented, it also works with CircuitPython from Adafruit.
Just great
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next