the AI Hardware Partner
Toggle Nav
Loading...

Grove - Temperature & Humidity Sensor Pro (DHT22/AM2302)

SKU
101020019
$6.95
In stock
  • 10+: $5.60
-
+

PRODUCT DETAILS

Grove - DHT22 is a high-accuracy temperature and humidity sensor based on the DHT22 module (also known as AM2302 or RHT03). High-cost performance and high precision make it ideal for temperature and humidity monitoring of Arduino and Raspberry Pi, you can also use it to make a thermometer and hygrometer.

Features

  • High accuracy and wide range of temperature and humidity measurements:
    - Humidity: 0 to 99.9 %RH with ±2% accuracy
    - Temperature: -40 to 80°C with an accuracy of ±0.5°C
  • Ultra-low power consumption: standby current supply as low as 40uA
  • Professional choice for relatively demanding applications: outperforms the basic DHT11
  • Better compatibility: digital output of sensor data, I²C interface makes it more versatile
  • Starter-friendly: Factory calibrated, easy to use, and backed by detailed wiki and documentation

Description

The DHT22 includes a capacitive humidity sensor and a high-precision temperature sensor. The range of humidity sensor is 0 to 99.9 %RH with ±2% accuracy while the temperature sensor ranges from -40 to 80℃ with ±0.5℃ accuracy. With the help of a built-in 8-bit microcontroller, the DHT22 converts the analog output of those two sensors to the digital signal, and outputs both temperature and humidity data via a single pin.
Compared with the DHT11, this product has higher precision and a wider measurement range, but the usage and code are almost the same. Simply put, if you need higher measurement accuracy, this product will be a better choice; if you need a higher price/performance ratio, then Grove - Temperature & Humidity Sensor (DHT11) may be more appropriate. The table lists below the main differences between the DHT22, DHt20 and DHT11:

DHT22 DHT20 DHT11
Supply Voltage DC: 3.0 - 6.0V DC: 2.0 – 5.5V DC: 3.3 – 5.5V
Measuring Range (Temperature) -40 ~ + 80 ℃ -40 ~ + 80 ℃ -20 ~ + 60 ℃
Measuring Range (Humidity) 0 ~ 100% RH 0 ~ 100% RH 5 ~ 95% RH
Temperature Accuracy ± 0.5 ℃ ± 0.5 ℃ ± 1 ℃
Humidity Accuracy ± 2 % RH ( 25 ℃ ) ± 3 % RH ( 25 ℃ ) ± 5 % RH ( 25 ℃ )
Output Signal I2C signal I2C signal 1-Wire

DHT22 and DHT11 are both excellent temperature and humidity sensors and they are widely used in Arduino and Raspberry Pi projects. However, from the comparison, the DHT22 outshines the DHT11 in every aspect from temperature range, temperature accuracy, and humidity range to humidity accuracy. The only downside of the DHT22 is of course the slightly higher price but you are paying for the better specs.

So if you want a sensor with a wider range and accuracy, go for the DHT22. If not, the DHT11 should work fine for your projects as well.

All in all, DHT22 is an excellent low-cost temperature and humidity module, so we made this DHT22 breakout board with a Grove connector. Now it has even become more convenient to use. Just plug and play with your Seeeduino or Grove compatible shield. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill a variety of needs.

Attention: Since the DHT22 has been discontinued, this sensor will be EOL soon. We strongly recommend you use the upgraded DHT20 sensor, that is Grove - Temperature & Humidity Sensor V2.0 (DHT20)

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.

Applications

  • Environmental monitoring
  • Thermometer and hygrometer
  • Dehumidifier

Upgrade to Industrial Solutions

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Hardware Overview

pinout

Technical details

Dimensions 40mm x20mm x11mm
Weight G.W 11g
Battery Exclude

Part List

Grove - Temperature&Humidity Sensor Pro 1
Grove cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454107521
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good product
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Glad there's a couple of variations of this sensor.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Worked great
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
    OK
    By

FAQ

Items 1 to 5 of 11 total

Page
Show per page