![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Temperature&Humidity Sensor (High-Accuracy & Mini)
Grove - Temperature&Humidity Sensor is based on TH02, which has high-accuracy and mini size
- 10+: $8.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Temperature&Humidity Sensor is based on TH02, which has high-accuracy and mini size
Features
-
Low Power Consumption:350 µA during RH conversion
-
High-Accuracy: Humidity: ±4.5% RH and Temperature: ±0.5°C
-
Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
This is a multifunctional sensor that gives you temperature and relative humidity information at the same time. It utilizes a TH02 sensor,which is a digital I2C humidty temperature sensor. It can meet measurement needs for general purposes. It provides reliable readings when environment humidity conditions between 0-80% RH, and temperature conditions between 0-70°C, covering needs in most home and daily applications that don't contain extreme conditions.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Applications
● Industrial HVAC/R
● Thermostats/humidistats
● Micro-environments/data centers
● Weather station
● Automatic control
● Testing and inspection equipment
Specifications
operating voltage range |
3.3V ~ 5V |
Power Consumption |
350 µA during RH conversion
|
RH operating range |
0 to 100% |
Humidity Measuring Range |
0% - 80% RH |
Temperature |
0 ~ 70 °C |
Humidity Accuracy |
±4.5% RH |
Temperature Accuracy |
±0.5°C |
Technical details
Dimensions | 90mm x60mm x10mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - Temperature&Humidity Sensor (High-Accuracy &Mini) v1.0 | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454107538 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
A perfect sensor A perfect sensor