Grove - Temperature, Humidity, Pressure and Gas Sensor for Arduino - BME680
Grove BME680 sensor is a 4-in-1 environmental sensor with strong sensing capability for Temperature, Humidity, Pressure, and Gas even in a small package! It will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove BME680 sensor is a 4-in-1 environmental sensor with strong sensing capability for Temperature, Humidity, Pressure, and Gas even in a small package! It will be very beneficial to apply on GPS devices or IoT projects such as your own Arduino weather station or weather forecast system.
Features
- High-performance environmental detection: The powerful BME680 module can simultaneously detect temperature and humidity, barometric pressure and gas, to achieve a stronger detection effect
- Higher measurement accuracy: Measure humidity with ±3% accuracy, absolute temperature (0-65℃) accuracy ±1℃ and absolute/relative pressure accuracy ±0.6hPa/±0.12hPa
- robust measurement range: works at a wide operating range of -40 ‒ +85 °C, 0‒100% r.H, 300‒1100 hPa
- Safety certificate: The product is RoHS compliant, halogen-free, MSL1
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications
Description
Based on the BME680 module, a 4-in-one MEMS environmental sensor can measure four parameters of VOC (volatile organic compounds), temperature, humidity, and air pressure. It supports a wide voltage input, compatible with a 3.3V/5V controller, and works at a wide operating range of -40‒+85 °C, 0‒100% r.H., 300‒1100 hPa.
Due to the use of MEMS technology, the sensor is small in size and low in power consumption, enabling several new capabilities for wearables and mobile devices and other applications for the Internet of Things (IoT), such as air quality measurement and home automation.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
To get more technical information and get started with this sensor, please refer to our wiki page: Grove - Temperature Humidity Pressure Gas Sensor(BME680). Let's try it out!
Tips: We've released the Seeed Gas Sensor Selection Guide and Grove Selection Guide or suitable for smart home series on Selection Guide of Grove Temperature and Humidity Sensor. It will help you choose the sensor that best suits your needs.
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.
Applications
- Indoor air quality monitor
- Home automation and control
- IoT device
- Barometer
- Weather forecast system using Arduino
- GPS enhancement(e.g. time-to-first-fix improvement, dead reckoning, slope detection)
- Indoor navigation(change of floor detection, elevator detection)
- Vertical velocity indication(rise/sink speed)
Upgrade to Industrial Solutions
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specifications
Dimensions | 40mm x20mm x7mm |
Weight | G.W 9.1g |
Battery | Exclude |
Operating Voltage | 3.3V/5V |
Operating Range | -40~+85℃; 0-100% r.H.; 300-1100hPa |
Humidity Absolute Accuracy | ± 3%r.H. (20-80 %r.H.,25℃) |
Humidity Resolution | 0.008 %r.H. |
Pressure Absolute Accuracy | ± 0.6 hPa (300-1100 hPa, 0-65℃) |
Pressure Resolution | 0.18 Pa |
Temperature Absolute Accuracy | ± 0.5℃ (25℃, At,25); ± 1℃ (0-65℃,At,full) |
Temperature Resolution | 0.01℃ |
Digital Interface | I²C(up to 3.4MHZ)/SPI(3 and 4 wire,up to 10MHz) |
I²C address | 0x76(default)/ 0x77(optional) |
Hardware Overview
Part List
Grove - Temperature, Humidity, Pressure and Gas Sensor (BME680) |
1 |
Grove cable |
1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewyes it returns the expected data, and build quality is quite good
-
from order viewExcellent delivery and good documentation
-
from order viewThis user did not leave any comments.