the AI Hardware Partner
Toggle Nav
Loading...

Grove - Temp&Humi&Barometer Sensor (BME280)

SKU
101020193

Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor.

$18.70
In stock
  • 10+: $15.40
-
+

PRODUCT DETAILS

Note

As the sensor is quite sensitive to the environmental conditions, please DO NOT touch it with your fingers.

Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor.

Features

  • High-performance environmental detection: With the help of BME280 module, it can simultaneously detect temperature and humidity, air pressure, to achieve a stronger detection effect.
  • Robust measurement range: The sensor can operate normally from -40 to 85 degrees Celsius. And atmospheric pressure sensor measurement range is from 300 to 1100 hPa.
  • Higher measurement accuracy: Only ±1.0°C error when measuring temperature, measure humidity with ±3% accuracy and measure atmospheric pressure with ±1.0 hPa accuracy.
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.

Description

Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor. The air pressure can be measured in a range from 300 hPa to 1100hPa with ±1.0 hPa accuracy, while the sensor works perfectly for temperatures between - 40℃ and 85℃ with an accuracy of ±1℃. As for the humidity, you can get a humidity value with an error of less than 3%. As the atmospheric pressure changes with altitude, it can also measure approximate altitude of a place. We can calculate the altitude with ±1 meter accuracy, which makes it a precise altimeter as well. It can be connected to a microcontroller with I2C (integrated with Grove socket) or through SPI bus. We have also provided highly abstracted library to make this more product easier to use.

The BME280 is an upgraded version of BMP180, and BME280 gets dramatic improvements from BMP180. BME280 comes with a smaller footprint, lower power consumption, lower noise measurements, higher resolutions for pressure and temperature, lower RMS noise, newly added SPI bus, more measuring modes, higher measuring rate, and newly added filter against environmental interference. Since the atmosphere pressure reading is affected by altitude and temperature, we have added compensation features. Hence, Grove - Temp&Humi&Barometer Sensor (BME280) will be more reliable in providing precise temperature, atmospheric pressure values, humidity and approximate altitude data.

BMP280 vs. BME280 vs. DPS310

We've already released the Grove-BMP280 and Grove-BME 280 barometric pressure sensors, let us show you how powerful Grove-DPS310 is through the comparison of the table below.

iTEM Grove-BMP280 Grove-BME280 Grove-DPS310
Pressure Range 300 ~ 1100 hPa 300 ~ 1100 hPa 300 ~ 1200 hPa
Temperature Range -40 ~ 85 ℃ -40 ~ 85 ℃ -40 ~ 85 °C.
Pressure Precision - - ± 0.002 hPa (or ±0.02 m)
Pressure Accuracy
(Absolute)
± 1 hPa (or ±8 m) ± 1 hPa (or ±8 m) ± 1 hPa (or ±8 m)
Pressure Accuracy
(Relative)
± 0.12 hPa ± 0.12 hPa ± 0.06 hPa (or ±0.5 m)
Pressure Resolution 0.18 Pa 0.18 Pa 0.06 Pa
Humidity - 0 ~ 100% -
Communication I2C/SPI I2C/SPI I2C/SPI
Price $8.9 $17.0 $5.9

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Enhancement of GPS navigation
  • Outdoor/indoor navigation
  • Weather forecast
  • Home automation and control
  • IoT device
  • Barometer

Specifications

Dimensions

40 (length) × 20 (width) mm

Weight

3.2 g (for breakout board), 9.3 g for whole package each piece

Battery

Exclude

Input voltage

3.3V or 5V

I/O voltage

3.3V or 5V

Operating current

0.4mA

Atmospheric pressure sensor measurement range

300 - 1100 hPa (1 hPa= one hundred Pa) with ±1.0 hPa accuracy

Temperature sensor measurement range

-40 - 85 ℃, with ±1.0°C accuracy

Humidity sensor measurements range

0% - 100% relative humidity , with ±3% accuracy

Measurement modes

Piezo & Temperature, forced or periodic

Chip

BME280

Interface Bus

SPI, I2C (use either one of them)

I2C

0x76(default) or 0x77

Hardware Overview

Part List

Grove - Temp&Humi&Barometer Sensor (BME280)

1

Grove - Cable

1

ECCN/HTS

HSCODE 9026900090
USHSCODE 9026104000
UPC 841454118534
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    A very good sensor, supported in ESPHome ....
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    It does what it says it will do.
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent, on-time and great documentation
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  5. Product Quality
    100%
    Looking forward to new products
    I can be regarded as an old customer of Seeed, and every new product released brings me surprises, and this is the same. I will continue to pay attention to the next new product
    By

FAQ

Items 1 to 5 of 28 total

Show per page