![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Digital Switch(P) (Back connection) Module,Micro toggle switch
The Grove – Switch(P) is a mini SPDT slide, great for “ON/OFF” situations. It is a reliable switch of great build quality that we adopt it on many of our boards. You should stock some for your Grove prototyping system.
- 10+: $2.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove – Switch(P) is a mini SPDT slide, great for “ON/OFF” situations. It is a reliable switch of great build quality that we adopt it on many of our boards. You should stock some for your Grove prototyping system.
Features
- Easy to use: Easy to use with a simple connection.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
- Compatible with the platform: Compatible with Arduino and Raspberry pi, or other development boards that can use the grove interface.
Description
The Grove - Switch(P) is to toggle the switch handle to make the circuit on or off, so as to achieve the purpose of switching the circuit. It features that flexible operation, stable and reliable performance and is generally used in low-voltage circuits. We installed the switch on a Grove-compatible panel, which is more beautiful and easy to use with the Grove series.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Instrument/instrumentation equipment
- Sound equipment
- Electronics toys
- Medical apparatus and instruments
Specifications
Dimensions |
20mm x20mm x9mm |
Weight |
G.W 8g |
Battery |
Exclude |
Input Voltage |
3.3V / 5V |
Electrical Life |
10,000 cycles |
Operation Force |
200 ± 50gf |
Operation Temperature |
-20℃ to +80℃ |
Part List
Grove - Switch(P) |
1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454107569 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood build quality and a great price!
-
from order viewBuen Producto
-
-
-
basic switch There is a small amount of bounce when it switches states, but nothing problematic.