Grove - Step Counter (BMA456)
The Grove - Step Counter(BMA456) is based on BMA456, which is an exetremely small, triaxial, low-g high performance accelerations module.
- 10+: $6.80
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Step Counter(BMA456) is based on BMA456, which is an exetremely small, triaxial, low-g high performance accelerations module.
Features
- High sensitivity: With the support of BMA456, it has high sensitivity even in any acceleration range.
- Excellent performance: Metadata can be processed quickly and the results obtained are more accurate.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - Step Counter(BMA456) is based on BMA456, which is an exetremely small, triaxial, low-g high performance accelerations module. Thanks to the special algorithm of BOSCH, we made this module a portable pedometer.
Relaiable, cost-effective, on top of that, it's very easy to use, you can easily add this plug and play module on your wearable devices.
Application
- Applications with height constrains
- Plug and Play Step-Counter solution with watermark functionality
- Fitness applications / Activity Tracking
- Power management for wearable applications
- Display on/off and profile switching
- User interface without hardware buttons
- E-compass tilt compensation and data synchronization
- High performance angle measurements
Specifications
Dimensions |
40mm x20mm x7mm |
Weight |
G.W 3.2g |
Battery |
Exclude |
Operating Voltage |
3.3V / 5V |
Acceleration Range |
±2g, ±4g, ±8g, ±16g |
Sensitivity |
16384 @±2g 8192 @±4g 4096 @±8g 2048 @±16g |
Interface |
I2C |
I2C Address |
0x19(default) / 0x18(optional) |
Package size |
L: 140mm W: 90mm H: 10mm |
Hardware Overview
Part List
Grove - Step Counter(BMA456) |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9029900000 |
USHSCODE | 8471490000 |
UPC | 841454121442 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.