![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for Wio LTE
- 10+: $25.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove Starter Kit for Wio LTE is a simple and cost effective choice for you to get a quick start with the Wio LTE board. Grove is open source ready-to-use tool set optimized for simplisity and rapid protptyping. We have integrated 6 Grove intefaces on the Wio LTE board, which means that you don't need an expansion board this time, just plug the module and play with it. There are more than 150+ different Groves currently, if you are not familiar with Grove, this kit is definitly a perfect choice.
The kit includes seven well selected Grove modules by us. There are light sensor and temp&humi sensor that can monitor ambient light, temperature and humidity, digital accelerometer sensor that can detect motion data, actuators like relay, and digital input&output like button and buzzer. They are simple, but with all rounded functions for learning and rapid prototypying.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 150g |
Battery | Exclude |
Part List
Grove - 3-Axis Digital Accelerometer(±16g) | 1 |
Grove - Relay | 1 |
Grove - Light Sensor v1.2 | 1 |
Grove - Temp&humidity | 1 |
Grove - Buzzer | 1 |
Grove - Button(P) | 1 |
Grove - Servo | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454120575 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.