![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for Seeed Studio BeagleBone® Green
A selection of 10 hand-picked Grove modules to get started with Seeedstudio BeagleBone® Green’s Grove capabilities.
Follow the step-by-step guides to build 3 simple projects including a remote temperature sensor and a smart table lamp.
Seeed Studio BeagleBone® Green not included.
YOU MAY LIKE THIS
PRODUCT DETAILS
Interested in customizing Seeed Studio BeagleBone® Green? Check out our ODM services here!
This starter kit is for you to quickly hook up with the new Seeed Studio BeagleBone® Green. It contains 10 Grove modules and we provide 3 step-by-step projects for you to get started quickly with all modules.
The new Seeed Studio BeagleBone® Green is a joint effort by BeagleBoard.org and SeeedStudio. It includes 2 Grove connectors, making it easier to connect to the large family of Grove sensors.
Part List
Cool Demos
Remote Temperature Monitor
A remote temperature monitor made with Seeed Studio BeagleBone® Green and Grove modules. You can upload the data to dweet.io and view the data on freeboard.io in real-time. Check our Recipe to learn more.
Smart Table Lamp
A smart table lamp can be controlled via the button, sound and a web browser. It was using Seeed Studio BeagleBone® Green, Grove - Relay, Grove - I2C ADC, Grove - I2C Hub, Grove - Sound and Grove - Button. Check our Recipe to learn more.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 220g |
Battery | Exclude |
Part List
Grove - I2C ADC | 1 |
Grove - Button | 1 |
Grove - I2C Hub | 1 |
Grove - Temperature Sensor | 1 |
Grove - Relay | 1 |
Grove - Sound Sensor | 1 |
Grove - Buzzer | 1 |
Grove - 3-Axis Digital Accelerometer (±16g) | 1 |
Grove - OLED Display 1.12" | 1 |
Grove - Chainable RGB LED | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454107279 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |