![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for Raspberry Pi Pico with Free Course
To provide a more smoothed learning experience for beginners, we have prepared this MicroPython and Arduino compatible Grove Starter Kit for Raspberry Pi Pico. It includes 5 sensors, 5 actuators, 2 LEDs, 1 LCD display and 1 Grove shield, as well as rich course resources for Raspberry Pi Pico. With this kit, you can now quickly get started with development boards, and then proceed to realize your own fun projects.
- 10+: $32.69
YOU MAY LIKE THIS
PRODUCT DETAILS
To provide a more smoothed learning experience for beginners, we have prepared this MicroPython and Arduino compatible Grove Starter Kit for Raspberry Pi Pico. It includes 5 sensors, 5 actuators, 2 LEDs, 1 LCD display and 1 Grove shield, as well as rich course resources for Raspberry Pi Pico. With this kit, you can now quickly get started with development boards, and then proceed to realize your own fun projects.
Features
- Lower entry barriers and User-Friendly: No wiring, no welding, plug & play experience, can get started with Raspberry Pi Pico easily and quickly
- 14 handpicked Grove Modules available: including 5 sensors/ 5 actuators/ 2LED/ 1 LCD display/ 1 Grove shield
- Rich and comprehensive tech-support documentation: Detailed and comprehensive Micropython tutorials for each module
- Fully compatible with Pi Pico: The Grove Base Shield is tested and fully compatible with Pico
Descriptions
Raspberry Pi Pico swept the MCU world like a huge wave. Pico born with powerful performance, reasonable price, and comprehensive resources, it will definitely become a great platform for learning and mastering electronic knowledge.
To help you ride this wave, we launched the Grove Starter Kit for Raspberry Pi Pico as soon as possible. This kit has selected the most common sensors, actuators, and displays. With the help of the Grove Pico shield, you can connect all these modules to the Pico simply by plugging and unplugging(Raspberry Pi Pico is not included in this Kit). This will greatly reduce the difficulty to use Raspberry Pi Pico for learning and project prototyping, and help you quickly get started with Micropython.
Furthermore, you can have access to the Seeed Studio Grove ecosystem where you can select more sensors, actuators, and displays. We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs.
In the meantime, we provide detailed tutorials for each module. Micropython and Arduino are currently supported. This means with this kit, you can choose a programming language that suits you to quickly turn on an LED light, control a motor, or servo, read the values of various sensors, and display them on the LCD display. Play your new Pico with Grove starter Kit now!
Specification
Parameter | Value/Range |
---|---|
Operating voltage | 3.3/5V |
Operation Temperature | -25℃ to +85℃ |
Analog Ports | 3 |
Digital Ports | 3 |
UART Ports | 2 |
I2C Ports | 2 |
Size | 56mm x56mm |
Part list
Item | Quantity |
Grove - LED Pack | *1 |
Grove - RGB LED (WS2813 Mini) | *1 |
Grove - Light Sensor | *1 |
Grove - Sound Sensor | *1 |
Grove - Rotary Angle Sensor | *1 |
Grove - Temperature & Humidity Sensor | *1 |
Grove - mini PIR motion sensor | *1 |
Grove - Passive Buzzer | *1 |
Grove - Button | *1 |
Grove - Servo | *1 |
Grove - Mini Fan | *1 |
Grove - Relay | *1 |
Grove - 16x2 LCD | *1 |
Grove Shield for Pi Pico | *1 |
Grove Cable | *8 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewWorks great
-
from order viewGood Grove Quality and code
-
from order viewThis user did not leave any comments.