![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for Particle Mesh
- 10+: $23.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove Starter Kit is designed to work with Particle Mesh, making your first exploration into the world of sensing and actuating a breeze.
What is Particle Mesh? The Particle Mesh series is a kit that can create local network that collect data, share message, and connect to the internet. The Grove Starter Kit for particle mesh comes with seven different components that work out-of-the-box with Particle hardware and let you focus on learning the basics. The kit comes with a Grove Shield for Particle Mesh, a variety of analog Grove sensors that are able to read environmental conditions and events, plus a few Grove actuators that will help you experience what’s going on in your code.
Grove is modular ready-to-use tool set optimized for simplicity and rapid prototyping. By using Grove with Particle mesh, it requires no soldering and minimal wiring. Simply connect the Grove shield to your Particle Mesh board and use the included cables to connect the shield and the sensors and actuators that you want to use, it is a plug-and-play experience.
Whether you want to learn about each sensor individually or combine them to make things like a weather station, light show, or digital tape measure, the Starter Kit is a great place to begin with Particle Mesh.
Note:
Please note that the kit does not include the Paticle Mesh Board. For Particle Mesh Board, please click here to purchase.
The price $29 is for pre-order only, it will raise once the pre-order ends.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 50g |
Battery | Exclude |
Part List
Grove Shield for Particle Mesh | 1 |
Grove - Button | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Ultrasonic Ranger | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Light Sensor V1.2 | 1 |
Grove - Chainable RGB LED | 1 |
Grove - Buzzer | 1 |
Grove - 4-Digit Display | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |