![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for LinkIt ONE
SKU
110060039
Rapid prototyping
Include popular grove modules
Grove Base Shield is compatible with Arduino
- 10+: $53.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Starter Kit for LinkIt ONE is a theme package for IoT (Internet of Things). It is designed to help you get an idea of IoT city and turn it into reality as soon as possible. It includes many of the most popular plug-n-play Grove modules for IoT city projects. The modules range from Dust Sensor to UV Sensor, Temperature & Humidity Sensor, and Barometer Sensor etc., helping you maximize the advantages of LinkIt ONE.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 269g |
Battery | Exclude |
Part List
Grove - Dust Sensor | 1 |
Grove - Temperature & Humidity Sensor Pro | 1 |
Grove - Sound Sensor | 1 |
Grove - UV Sensor | 1 |
Grove - Barometer Sensor | 1 |
Grove - Light Sensor | 1 |
Grove - 3-Axis Digital Accelerometer(±16g) | 1 |
Grove - Led Bar | 1 |
Grove - Servo | 1 |
Grove - Touch | 1 |
Grove - Base Shield | 1 |
Grove Guide | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454107255 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewVery nice kit. Great value for the money.
FAQ
Show
per page