![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for LinkIt 7688 Duo
SKU
110020007
Plug-n-play Grove interfaces. No breadboard, no jumper wires or soldering
Includes 9 selected Grove modules
Designed for smart-home applications
All essential and basic functional modules included
Detailed and completed tutorial
- 10+: $39.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The kit contains 9 selective Grove modules and the Smart 7688 Duo breakout board to get you quickly started with LinkIt Smart 7688 Duo under Arduino environment. It has an online tutorial with step-by-step instructions. People can learn more about open source hardware and cloud service, as well as to build up projects with this kit.
Features
Plug-n-play Grove interfaces. No breadboard, no jumper wires or soldering
Designed for smart-home applications
All essential and basic functional modules included
Detailed and completed tutorial
Part List
1 x Grove - Encoder
1 x Grove - Relay
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 291g |
Battery | Exclude |
Part List
Grove - Light Sensor | 1 |
Grove - Infrared Emitter | 1 |
Grove - Infrared Receiver | 1 |
Grove - Encoder | 1 |
Grove - Touch Sensor | 1 |
Grove - OLED Display 0.96" | 1 |
Grove - Temperature & Humidity Sensor | 1 |
Grove - Relay | 1 |
Grove - Gas Sensor (MQ2) | 1 |
IR Remote Control | 1 |
Smart 7688 Duo breakout board | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454120469 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page