![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for IoT based on Raspberry Pi
Works with Microsoft Windows 10 IoT Core Works with Microsoft Azure GrovePi+ that compatible with Raspberry Pi B/B+/A+/2/3 Easy-to-use Grove system HDMI display and RGB LED included
- 10+: $124.30
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit DOES NOT include the Raspberry Pi board. Please visit Here to purchase separately.
Building an IoT project on your Raspberry Pi has never been an easy task for many developers. This is due to the messy hardware connections involved, and complicated software programming. Grove Starter Kit for IoT based on Raspberry Pi works with Microsoft Windows 10 IoT Core and Microsoft Azure.
The GrovePi+ cape included in the kit is fully compatible with your Raspberry Pi 3 and Raspberry Pi 2 that both run Windows 10 IoT Core. With the easy-to-use Grove system, you are now able to connect up to 15 Grove modules to your Raspberry Pi simply through the Grove interfaces on the GrovePi+.
In addition to the high performance sensors and actuators, the kit contains a 5 inch HDMI Display and a RGB LCD with a backlight. The Grove Starter Kit for IoT based on Raspberry Pi is a powerful platform on which to begin your exploration on the Internet of Things.
Visit WindowsOnDevices.com to get started on your IoT projects.
Features
-
Easy-to-use GrovePi+ that is compatible with Raspberry Pi B/B+/A+/2/3
-
Plug-n-play Grove Modules for rapid prototyping
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 463g |
Battery | Exclude |
Part List
GrovePi+ | 1 |
5 Inch HDMI Display with USB TouchScreen | 1 |
Grove - Relay | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Ultrasonic Ranger | 1 |
Grove - LED Bar v2.0 | 1 |
Grove - Rotary Angle Sensor(P) | 1 |
Grove - Buzzer | 1 |
Grove - Sound Sensor | 1 |
Grove - Light Sensor v1.2 | 1 |
Grove – Button | 1 |
Grove - LCD RGB Backlight | 1 |
Flat HDMI Male to Male Cable (1M) | 1 |
Micro USB Cable (1200px) | 1 |
26AWG Grove Cable | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118190 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |