![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Starter Kit for Arduino
Grove Starter Kit for Arduino is one of the best Arduino Starter Kit for beginners. It includes one Arduino compatible shield - Base shield and 14 additional Arduino sensors and accessories. You can build any Arduino project you like with this Grove Starter Kit.
- 10+: $39.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Starter Kit for Arduino is one of the best Arduino Starter Kit for beginners. It includes one Arduino compatible shield - Base shield and 14 additional Arduino sensors and accessories. You can build any Arduino project you like with this Grove Starter Kit.
Features
- Standardized: Scalable Jigsaw shape, unified 4 pin connector, screw hole grid, edge solder pad, reduce duplicate developing, reuse in different projects to reduce environment impact
- Compact: Size from 2cm*2 cm, seamless combination, surface mounting components, 2.0mm pitch cable
- Friendly: Easy buckled connection, dumb proof, various extension modes, open for DIY, libraries and demo codes
- Plentiful: Large selection of common circuits from basic (button, LED) to professional sensor (Gyro, Compass), keep adding per demand, 3rd party contributions, reusable
- Community based: Satisfying needs through voting, democratized design, project and recipe sharing, profit sharing business pattern, Renting and Reuse
Description
Grove is a modular electronics platform for convenient and rapid prototyping. Many configurations can be assembled without the need for soldering or breadboarding. Simply cable the Grove modules to the Grove shield and leverage the example code provided for each Grove module. The Grove Starter Kit contains a multitude of sensors and actuators, including support for audio, light, motion, tactile, and other interaction modes. So, you can start messing around at once with a wide variety of projects.
This Grove - Starter Kit for Arduino is a perfect starter kit for Arduino beginners. It includes a Base Shield which has many Grove connectors onboard, twelve Grove modules that cover most functions needed by a beginner, and a very helpful user manual that can help get started quickly. We have this part available in Geppetto. Easy modular electronic design with Seeed and Geppetto. Build it Now!
Note
This kit does not include Arduino. If you need an Arduino, please click here to buy the Arduino Uno, or you may consider the Seeeduino V4.2 as a second choice.
If you want a cheaper Starter Kit, you can take a look at Grove - Beginner Kit for Arduino. This Kit contains Seeeduino Lotus V1.1 which combines Dev board and shield together.
You can watch the "Unboxing and Getting Started" video below to have a more understanding about this Starter Kit and build interesting projects using the modules from this kit. Also, this video will help you set up all the necessary software to start using our Grove modules.
Application
- Smart Garden
- Smart Cup
- Cup of Flowers
- Arduino Clothes Recommender
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 305g |
Battery | Exclude |
Part List
Base Shield | 1 |
Grove - LCD RGB Backlight | 1 |
Grove - Smart Relay | 1 |
Grove - Buzzer | 1 |
Grove - Sound Sensor | 1 |
Grove - Touch Sensor | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Temperature Sensor | 1 |
Grove - LED | 1 |
Grove - Light Sensor | 1 |
Grove - Button | 1 |
DIP LED Blue-Blue | 1 |
DIP LED Green-Green | 1 |
DIP LED Red-Red | 1 |
Mini Servo | 1 |
Grove Cables | 10 |
9V to Barrel Jack Adapter | 1 |
Grove starter kit Manual | 1 |
Green Plastic Box | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454107576 |
EUHSCODE | 9023001000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewA very good product and prefect for our purposes.
-
from order viewThis user did not leave any comments.
-
Easy to use and beginner friendly!This kit is very easy to use and great product for beginners.
With it prototyping become so easy like 1 2 3 and done :)
Easy to manageable cables setup.
Compatible with non-arduino (STM32 etc) boards too. -
Great for beginners!This is a perfect starter kit for arduino beginners with so many different sensors!
-
Nice