![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Speaker
The Grove- Speaker is a module which consists of power amplification and voice outputs.
- 10+: $4.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove- Speaker is a module which consists of power amplification and voice outputs.
Features
- Volume Adjustable
- Grove Interface
Description
The Grove- Speaker is a module which consists of power amplification and voice outputs. The loudness can be adjusted by the on-board potentiometer. With different input frequencies, the loud-speaker generates different tones. Coding the music into arduino, DIY your own music box!
Note
We've released an updated version of Grove - Speaker Plus for more advanced performance and better user experience.
Comparison
Details | Grove Speaker | Grove Speaker Plus |
---|---|---|
|
||
Price | $6.90 | $10.50 |
Speaker | Fixed | Removable |
Quality of Speaker | ||
Size | Compact | Medium |
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Music Player
- Gamepad speaker
- Prompt speaker
Specifications
Dimensions |
130mm x90mm x12mm |
Weight |
G.W 12g |
Battery |
Exclude |
Working Voltage |
4.0V-5.5V |
Voltage Gain |
46db |
Band Width |
20KHz |
Part List
Grove - Speaker | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454107590 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product.
-
from order viewSimple to use, plenty of projects that use speakers, quality pretty decent. This is a component purchase that I'm very happy about.
-
-
-