![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Speaker Plus: Sound Amplifier, Removable loudspeaker
The Grove Speaker Plus includes a powerful amplifier driver board and a fancy speaker. With the help of the on-board potentiometer, you can easily adjust the output volume. You could replace the speaker with other speakers you like as it adopts separated and replaceable speaker design.
- 10+: $8.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove Speaker Plus includes a powerful amplifier driver board and a fancy speaker. With the help of the on-board potentiometer, you can easily adjust the output volume. You could replace the speaker with other speakers you like as it adopts separate and replaceable speaker design.
Feature
- Convenient disassembly: Separated and replaceable speaker design
- Adjustable volume: sound adjustable function with onboard potentiometer
- Clear sound quality: Good sound quality speaker with high volume
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
Now we are offering you an opportunity to enjoy beautiful music developed by our new Grove Speaker Plus which is consisted of a powerful amplifier driver board and an independent high-quality speaker! The speaker generates different tones with different input frequencies, easy to control with the PWM signal. You could create distinctive sound effects, play your favourite songs, or build your own music box with easy coding or a large number of existing music code.
Compared to the last version of Grove Speaker, this Grove Speaker Plus has a better quality speaker with separated and replaceable speaker design, which enables you to replace with other loudspeakers you like. With the help of the on-board potentiometer, you can easily adjust the output volume. Already tired of the fixed speaker with the poor sound quality? Want to connect and play your own speaker? Here is your choice.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Specification
Parameters | Values |
---|---|
Dimensions | 130mm x90mm x12mm |
Weight | G.W 12g |
Optimization
Details | Grove Speaker | Grove Speaker Plus |
---|---|---|
|
||
Price | $6.90 | $10.50 |
Speaker | Fixed | Removable |
Quality of Speaker | ||
Size | Compact | Medium |
Part list
Items | Values |
---|---|
Grove Speaker Plus Amplifier Driver Board | 1 |
Mono Enclosed Speaker - 2W 6 Ohm | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.