![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Solid State Relay V2
Grove - Solid State Relay V2, SSR, switch
- 10+: $14.85
YOU MAY LIKE THIS
PRODUCT DETAILS
Instead of using coil, packaged solid-state relays(SSR) use power semiconductor devices such as thyristors and transistors, which provide a much faster switching speed than the mechanical relays. The Grove - Solid State Relay V2 is based on the high-quality G3MC202P module, which allows you to use a 5VDC to control MAX. 240VAC. With the help of Grove interface, it becomes very convenient to use the SSR with your arduino.
According to different application scenarios, we've prepared a series of solid state relays for you.
Grove - Solid State Relay V2
Grove - 2-Channel Solid State Relay
Grove - 4-Channel Solid State Relay
Grove - 8-Channel Solid State Relay
1*Please be careful when working with high voltage AC load, please do not operate with power on.
2*This relay only works with AC load, if you use DC load, once the relay is turned on, it will always stay on.
3*Due to the leakage current, we do not recommend you to use this relay with low power appliance.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Advantages over mechanical relays:
1-Solid-state relays have much faster switching speeds compared with electromechanical relays, and have no physical contacts to wear out.
2-Totally silent operation.
3-No physical contacts means no sparking, allows it to be used in explosive environments, where it is critical that no spark is generated during switching.
4-Increased lifetime, even if it is activated many times, as there are no moving parts to wear and no contacts to pit or build up carbon.
5-Compact, thin-profile SSR of monoblock construction with an all-in-one lead frame incorporates a PCB, terminals and heat sink, which is much smaller than mechanical relays, and can integrate more channels.
-
Disadvantages:
1-When closed, higher resistance (generating heat), and increased electrical noise.
2-When open, lower resistance, and reverse leakage current.
3-Only works for AC laod.
Typical Applications
-
Operations that require low-latency switching, e.g. stage light control.
-
Devices that require high stability, e.g. medical devices, traffic signals.
-
Situations that require explosion-proof, anticorrosion, moisture-proof, e.g. coal, chemical industries.
Pin Map
Technical details
Dimensions | 40mm x20mm x25mm |
Weight | G.W 131g |
Battery | Exclude |
Operating Input Voltage | 4~6V |
Rated Input Voltage | 5V |
Load Voltage Range | 75 to 264 VAC 50/60 Hz |
Rated Load Voltage | 100 to 240 VAC 50/60 Hz |
Load Current | 0.1 to 2 A |
Leakage Current | 1.5 mA max. (at 200 VAC) |
Insulation Resistance | 1,000 MΩ min. (at 500 VDC) |
Operating Temperature | -30°C to 80°C (with no icing or condensation) |
Operating Humidity | 45% to 85%RH |
Zero Cross | support |
Part List
Grove - Solid State Relay V2 | 1 |
Grove Cable | 1 |
A set of Acrylic Shell | 1 |
ECCN/HTS
HSCODE | 8536411000 |
USHSCODE | 8536410030 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewExcellent delivery and good documentation