![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Smart Plant Care Kit for Arduino
The Grove Smart Plant Care Kit is an easy-to-use and advanced toolkit for developing a smart system for plants. A wealth of tutorials to help you get started quickly with Arduino.
- 10+: $59.30
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove Smart Plant Care Kit is an easy-to-use and advanced toolkit for developing a smart system for plants. A wealth of tutorials to help you get started quickly with Arduino.
Features
- Ease to use: With the help of tutorials, you can build your plant-care system quicker.
- Highly integrated modules: Enable rich features to your projects.
- Grove unified socket: The kit ensures "Plug and Play" and could be versatile for various applications.
Description
Keeping your houseplants alive and healthy is no easy task. Plants are like people, they need nutritious soil, the right temperature, enough sunlight and water for healthy growth.
The Grove Smart Plant Care Kit is an easy-to-use and advanced toolkit for developing an intelligent system for plants. It favours extensibility to achieve more applications with just a few adjustments. The kit implements two functions. One is to detect environmental factors that affect plant growth, such as soil moisture, lighting intensity, temperature and humidity, all of which can be read on an OLED display. The other is to automatically water plants by monitoring the environment.
Application
- Smart plant-care system
- Household air humidity and temperature detector
Specifications
Dimensions |
200mm x130mm x70mm |
Weight |
G.W 430g |
Battery |
Exclude |
Part List
Grove - Base Shield | x1 | The expansion board to connect Groves with your Arduino | |
Grove - Temp & Humi Sensor | x1 | To detect the temperature and humidity | |
Grove - Moisture Sensor | x1 | To detect the soil moisture | |
Grove - Sunlight Sensor | x1 | To detect illumination intensity | |
Grove - OLED Display 0.96'' | x1 | To display parameters | |
Grove - Encoder | x1 | To adjust knob | |
Grove - Button | x1 | To adjust parameters | |
Grove - Relay | x1 | To control water pump | |
Grove - Water Flow Sensor | x1 | To detect the speed and volume of water flow | |
12V Water Pump | x1 | To pump the water |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118015 |
EUHSCODE | 9023001000 |
COO | CHINA |