the AI Hardware Partner
Toggle Nav
Loading...

Grove - Slide Potentiometer, compatible with both Arduino and Raspberry Pi

SKU
101020036
Rating:
100 % of 100

The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ.

$6.50
In stock
  • 10+: $4.50
-
+

PRODUCT DETAILS

The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ.

Features

  • Excellent Durability: Up to 15,000 cycles rotational life, examinations that stand up to time.
  • Linear resistance taper: Smoother parameters output to the board during adjustment
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ. When you move the slider from one side to the other, its output voltage will range from 0 V to the Vcc you apply. It connects to the other Grove modules through a standard 4-Pin Grove Cable. Three of the pins are connected to OUT (Pin 1), Vcc (Pin 3) and GND (Pin 4), while the fourth pin (Pin 2) is connected to a on-board green indicator LED. The LED is used to visually represent the resistance change on the potentiometer.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • BoomBox
  • Voltage divider
  • Radio controller
  • Lamp brightness regulator
  • GameController

Specifications

Dimension

24mm x60mm

Weight

G.W 13g

Battery

Exclude

Voltage (DC)

3.3V/5v, 30V MAX.

Current

30mA MAX.

Net Weight

8.6g

Rotational life

>15,000 cycles

Total resistance

10KΩ

Stroke length

30mm

Total resistance tolerance

+/- 20%

Part List

Grove - Slide Potentiometer

1

ECCN/HTS

HSCODE 8533900000
USHSCODE 8543708900
UPC 841454107644
EUHSCODE 8471707000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    The product meets expectation.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Super quality!
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page