![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Shield for micro:bit
- 10+: $8.89
YOU MAY LIKE THIS
PRODUCT DETAILS
micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects and robotics. The Grove shield for micro:bit is a plug-and-play grove extension board for micro:bit, the shield acts as a bridge for micro:bit and our grove system, which provides hundreds of different grove modules including sensor, actuator, communication, display etc. that will broaden micro:bit’s ability in creating more projects easily and quickly.
As an extension board, the grove shield for micro:bit integrated 4 grove connectors on board and reserves extra 4 pin outs if users need more grove connector. Apart from that, we have also reserved some pinout that has special functions such as P0, P1, P2 that have touch function, so that you can build project like fruit piano. Or you can simple use crocodile clip to connect the pinout, just like what you can do on micro:bit. Thirdly, with the on-board micro USB interface, you can power micro:bit from the grove shield.
If you don’t know how to get started with this shield, have no idea which grove modules to use, don’t worry, we have already prepared a Grove Inventor Kit for micro:bit which contains this grove shield and other 8 groves that can let you getting getting started.
The Grove Shield for micro:bit v2.0 has been released, you can check it now.
Features
4 Grove ports to cover different interfaces
Edge connectors for crocodile clip and 4mm banana plugs
On-board USB port to power up your micro:bit
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 27.5g |
Battery | Exclude |
DC Interfaces | Micro USB x1 |
Grove Interface | P0/P14,P1/P15,P2/P16,I2C |
Grove ZERO Interface | Grove ZERO x1 |
Logic Interface | 3V3/P0/P1/P2/P8/P12/P13/GND |
Part List
Grove Shield for micro:bit | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517620090 |
UPC | 841454120056 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
The best expansion board for BBC Micro:bit, recommended.
Well packaged in box. -
-
-
-
This is my second micro:bit's Grove shield and I think it is a great idea. But, I am missing micro:bit in this table .