the AI Hardware Partner
Toggle Nav
Loading...

Grove Shield for micro:bit v2.0

SKU
103100063
Rating:
100 % of 100

The Grove shield for micro:bit is a plug-and-play grove extension board for micro:bit, the shield acts as a bridge for micro:bit and our grove system.

$10.90
In stock
  • 10+: $7.60
-
+

PRODUCT DETAILS

The Grove shield for micro:bit is a plug-and-play grove extension board for micro:bit, the shield acts as a bridge for micro:bit and our grove system.

 

Features

  • 4 Grove ports to cover different interfaces
  • Edge connectors for crocodile clip and 4mm banana plugs
  • On-board USB port to power up your micro:bit

 

Description

micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects and robotics. The Grove shield for micro:bit is a plug-and-play grove extension board for micro:bit, the shield acts as a bridge for micro:bit and our grove system, which provides hundreds of different grove modules including sensor, actuator, communication, display etc. that will broaden micro:bit’s ability in creating more projects easily and quickly.

 

As an extension board, the grove shield for micro:bit integrated 4 grove connectors on board and reserves extra 4 pin outs if users need more grove connector. Apart from that, we have also reserved some pinout that has special functions such as P0, P1, P2 that  have touch function, so that you can build project like fruit piano. Or you can simple use crocodile clip to connect the pinout, just like what you can do on micro:bit. Thirdly, with the on-board micro USB interface, you can power micro:bit from the grove shield.

 

The Grove Shield for micro:bit v2.0 is the update version of Grove Shield for micro:bit . According to the feedback from our users, we made mechanical adjustments to the board, making it work more stable and more pretty. The specific changes are as follows:

 

1- Change the micro:bit connector. In the new version, pins of the connector are hidden.

2- Move the electrical components from the back of the board to the front. So that we can avoid damage to components on the board due to friction with the table.

 

If you don't know how to get started with this shield, have no idea which grove modules to use, don't worry, we have already prepared a Grove Inventor Kit for micro:bit which contains this grove shield and other 8 groves that can let you getting getting started.

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Technical details

Dimensions 72mm x72mm x13mm
Weight G.W 27.5g
Battery Exclude
DC Interfaces Micro USB x1
Grove Interface P0/P14,P1/P15,P2/P16,I2C
Grove ZERO Interface Grove ZERO x1
Logic Interface 3V3/P0/P1/P2/P8/P12/P13/GND

Part List

Grove Shield for micro:bit v2.0 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8471410150
UPC 841454120858
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Everything worked as expected!
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page