![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Shield for Arduino Nano v1.2
Grove Shield for Arduino Nano provides you a simple way to connect with Arduino Nano and also Seeeduino Nano.
- 10+: $2.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Shield for Arduino Nano provides you with a simple way to connect with Arduino Nano and Seeeduino Nano.
Features
- Easy to use: Plug the expansion board into the Arduino Nano or Seeeduino Nano and use it directly.
- Numerous interfaces: It expands to 8 Grove connectors, including 3 Grove digital connectors, 3 Grove analog connectors, 1 Grove I2C connector, and 1 Grove UART connector.
- Grove unified socket: The shield ensures "Plug and Play" and could be versatile for various applications.
Description
Grove Shield for Arduino Nano provides you with a simple way to connect with Arduino Nano and Seeeduino Nano. This shield helps you get rid of breadboard and jumper wires by pulling out the pins of the motherboard and expanding to 8 Grove connectors. This shield pulls out the pins of the motherboard and expands to 8 Grove connectors, including 3 Grove digital connectors, 3 Grove analog connectors, 1 Grove I2C connector, and 1 Grove UART connector.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
We have updated Grove Shield to V1.1, which supports the Arduino Nano 33 series development board.
V1.1 Change Note:
- Add VCC 3.3V/5V Switch
V1.1 Support List:
- Arduino Nano
- Seeeduino Nano
- Arduino Nano Every
- Arduino Nano 33 IoT*
- Arduino Nano 33 BLE*
- Arduino Nano 33 BLE Sense*
Attention
To work with Arduino 33 serial boards, please switch the VCC power to 3.3V. If the VCC power supply is switched to 5V, the development board may be damaged!
Note
This product does not include a Seeduino Nano, please click here if you need one
Application
- Interface Extensions
Specifications
Operating voltage |
3.3V/5V |
Operation Temperature |
-25℃ to +85℃ |
Analog Ports |
3 |
Digital Ports |
3 |
UART Ports |
1 |
I2C Ports |
1 |
Size |
45mm x40mm |
Hardware Overview
- 1-Analog Ports: include 3 anlog ports, A0, A2, A6.
- 2-Digital Ports: include 3 digital ports, D2, D4, D6.
- 3-UART Port: 1 UART port.
- 4-I2C Ports: 1 I2C ports.
Part List
Grove Shield for Arduino Nano |
1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewGood product, easy to use
-
from order viewSuper quality!
-
from order viewGreat product and fast delivery. Well protected package. Highly recommended!
-
from order viewVery good product and fast delivery. Well protected package. Highly recommended!