![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Servo
The Servo motor is a rotary actuator that allows for precise control of angular position which makes them suitable for use in closed-loop systems where precise position control is needed and is commonly used in electronics.
Grove - Servo is a bonus product for Grove lovers as we regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter.
- 10+: $5.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove-Servo is a rotary actuator that allows for precise control of the angular position. It's suitable for use in closed-loop systems where precise position control is needed. We regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter.
Features
- High Accuracy: closed-loop control of position, speed and torque is achieved
- High Stability: stable operation at a low speed of 0.12/0.16s/60°
- Easy to use: compatible with Grove port, just plug-and-play
In this year's school season, Cornell University introduced a course called Human-Centered Design Methods. This course explores the use of design methods to generate ideas and evaluate designed objects, environments, and interfaces.
Students are expected to create an interactive object as the learning outcome. For example, an object that may light up, change color, make sounds, and/or move or change shape - when someone does something (near or far from it) or something happens (near or far from it).
Thus, here we highly recommend these products for the project
- Grove Beginner Kit for Arduino
- Grove Servo
- Grove Ultrasonic Distance Sensor
- Variable Color LED
- RGB LED Stick (10 - WS2813 Mini) 3-1/4” long
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Robotics
- Printing equipment
- Packaging equipment
Technical details
Dimensions | 60mm x60mm x14.5mm |
Weight | G.W 12.5g |
Battery | Exclude |
Part List
Grove - Servo | 1 |
Cable | 1 |
Servos Horn | 3 |
Screw | 3 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454116059 |
EUHSCODE | 8501109390 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewCheap servo, cheap quality
-
from order viewA well made product
-
from order viewThe product meets expectation.
-
from order viewEasy to use
-
from order viewGreat product, comes with all pastics for connections